CAD model selection
3132101
Company
Hailo
Description
HAILO Secco Towel Rail with 2 bars
Bill of material
3132101
PARTNO
Partnumber
3132101 Art-Nr.
F
Color plastic parts
darkgrey
GTIN
4007126313201
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
122 x 457 x 30 mm
VM
Packing dimensions (W x D x H)
455 x 155 x 80 mm
AI
Number of bins
0
FK
Color plastic parts
darkgrey
FM
Color metal parts
aluminum
GEW
Weight incl. Packing
0,3 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/604/anlagen/MA_3132_3133_3142_3143.pdf
Preview - Generation
Preview
3D
2D