CAD model selection
3142901
Company
Hailo
Description
HAILO Towel Rail with 2 bars
Bill of material
3142901
PREVIEW
PARTNO
Partnumber
3142901 Art-Nr.
F
Color plastic parts
white
GTIN
4007126314291
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
119 x 86 x 430 mm
VM
Packing dimensions (W x D x H)
525 x 573 x 278 mm
AI
Number of bins
0
FK
Color plastic parts
white
FM
Color metal parts
white
GEW
Weight incl. Packing
6 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/454/anlagen/MA_3132_3133_3142_3143.pdf
Preview - Generation
Preview