Choix du modèle CAO
3270811_811_SW19-F
Company
Hailo
Description
HAILO Laundry Carrier 450 dark grey
Bill of material
3270811_811_SW19-F
PREVIEW
PARTNO
Partnumber
3270811 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
white
KZTXT
Short text
For 45 cm wide base cabinets
GTIN
4007126302694
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
45 cm
SBMAX
Cabinet-width max.
45 cm
PSB
Suitable for cabinet width
45
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
412-418 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
V
Capacity
2 x 33 l
GV
Total volume (l)
66 l
FK
Color plastic parts
white
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
13 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.