CAD model selection
3271381
Company
Hailo
Description
Laundry basket, white
Bill of material
3271381
PREVIEW
PARTNO
Partnumber
3271381 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
white
KZTXT
Short text
Large-volume system basket offers enough space for a full washing machine load.
GTIN
4007126302243
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
520 x 462 x 304 mm
VM
Packing dimensions (W x D x H)
550 x 535 x 375 mm
AI
Number of bins
0
V
Capacity
41 l
FK
Color plastic parts
white
FM
Color metal parts
-
GEW
Weight incl. Packing
2,6 kg
Preview - Generation
Preview
3D
Dimension
2D