Choix du modèle CAO
3271501
Company
Hailo
Description
2 Accessories Boxes with wall-bracket
Bill of material
3271501
PREVIEW
PARTNO
Partnumber
3271501 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
blue
KZTXT
Short text
Built-in module
GTIN
4007126327154
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
436 x 198 x 241 mm
VM
Packing dimensions (W x D x H)
390 x 220 x 215 mm
AI
Number of bins
0
FK
Color plastic parts
blue
FM
Color metal parts
white
GEW
Weight incl. Packing
1,1 kg
Aperçus & Génération 3D
Aperçu
3D
2D