??
CAD model selection
3271661
HELP_VARIABLE
Company
Hailo
Description
Shoe Rack
Bill of material
3271661
PREVIEW
PARTNO
Partnumber
3271661 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
KZTXT
Short text
Metall-Rack zum Aufsatz auf Unversaltablar.
GTIN
4007126301048
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
496 x 356 x 158 mm
VM
Packing dimensions (W x D x H)
510 x 430 x 245 mm
AI
Number of bins
0
FM
Color metal parts
white
GEW
Weight incl. Packing
3,8 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1156/anlagen/MA_3271661.pdf
Preview - Generation
Preview
3D
Dimension
2D