??
CAD model selection
3271811
HELP_VARIABLE
Company
Hailo
Description
Shelf dark grey
Bill of material
3271811
PREVIEW
PARTNO
Partnumber
3271811 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
KZTXT
Short text
The shelf including sweeping set is ideal for storing buckets, other containers and much more.
GTIN
4007126302731
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
289 x 480 x 158 (without sweeping set) mm
VM
Packing dimensions (W x D x H)
340 x 500 x 125 mm
AI
Number of bins
0
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
3,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1187/anlagen/MA_3271251_3271151.pdf
Preview - Generation
Preview
3D
Dimension
2D