CAD model selection
3271841
Company
Hailo
Description
2 Accessories Boxes with wall-bracket dark grey
Bill of material
3271841
PREVIEW
PARTNO
Partnumber
3271841 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
white
KZTXT
Short text
for hanging and removing
GTIN
4007126302762
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
436 x 198 x 241 mm
VM
Packing dimensions (W x D x H)
390 x 220 x 215 mm
AI
Number of bins
0
FK
Color plastic parts
white
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
1,1 kg
Preview - Generation
Preview
3D
2D