CAD model selection
3272161
Company
Hailo
Description
Multifunctional Holder
Bill of material
3272161
PREVIEW
PARTNO
Partnumber
3272161 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
KZTXT
Short text
The multifunctional holder offers a secure hold for large, standing household items (e.g. ladder, ironing board)
GTIN
4007126327260
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
155 x 350 x 50 mm
VM
Packing dimensions (W x D x H)
170 x 365 x 65 mm
AI
Number of bins
0
FM
Color metal parts
white
GEW
Weight incl. Packing
1,4 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1109/anlagen/MA_3272151.pdf
Preview - Generation
Preview
3D
Dimension
2D