CAD model selection
3273101
Company
Hailo
Description
HAILO Built-in recycling bin
Bill of material
3273101
PREVIEW
PARTNO
Partnumber
3273101 Art-Nr.
F
Color plastic parts
black
KZTXT
Short text
Use for cupboards from 400 mm wide with front pull-out
GTIN
4007126302984
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
340 x 260 x 622 mm
VM
Packing dimensions (W x D x H)
355 x 265 x 640 mm
AI
Number of bins
0
DE
Lid
Plastic swing lid
GV
Total volume (l)
53 l
FK
Color plastic parts
black
FM
Color metal parts
black
GEW
Weight incl. Packing
5,1 kg
Preview - Generation
Preview
3D
Dimension
2D