??
CAD model selection
3290001
HELP_VARIABLE
Company
Hailo
Description
Feeding station dog
Bill of material
3290001
PREVIEW
PARTNO
Partnumber
3290001 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Installation module for cabinets with revolving doors from 400 mm wide
GTIN
4007126302670
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
40, 45, 50, 60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
292 x 353 x 667 mm
VM
Packing dimensions (W x D x H)
560 x 300 x 180 mm
AI
Number of bins
0
FK
Color plastic parts
darkgrey
FM
Color metal parts
silver
GEW
Weight incl. Packing
1,8 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1204/anlagen/MA_3290001_3291001.pdf
Preview - Generation
Preview
3D
2D