CAD model selection
3301611
Company
Hailo
Description
HAILO AS Allegro 220 14/14
Bill of material
3301611
PREVIEW
PARTNO
Partnumber
3301611 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 600 mm wide with front pull-out
GTIN
4007126306180
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
476 x 473 x 270 mm
VM
Packing dimensions (W x D x H)
575 x 510 x 280 mm
AI
Number of bins
2
DE
Lid
Plastic cover can be pulled out, side wall installation
V
Capacity
2 x 14 l
GV
Total volume (l)
28 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
3,5 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1291/anlagen/MA_Allegro.pdf
Preview - Generation
Preview
3D
Dimension
2D