Choix du modèle CAO
3301681
Company
Hailo
Description
HAILO AS Allegro 380 28/13/13/D
Bill of material
3301681
PREVIEW
PARTNO
Partnumber
3301681 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 600 mm wide with front pull-out
GTIN
4007126306609
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
476 x 473 x 430 mm
VM
Packing dimensions (W x D x H)
575 x 510 x 280 mm
AI
Number of bins
3
DE
Lid
Plastic lid can be pulled out, side wall installation + 1 container lid 13l
V
Capacity
1 x 28 l + 2 x 13 l l
GV
Total volume (l)
54 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
5,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1298/anlagen/MA_Allegro.pdf
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D