CAD model selection
3418901
Company
Hailo
Description
HAILO AS Uno 18 Stainless steel/white
Bill of material
3418901
PREVIEW
PARTNO
Partnumber
3418901 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
ANS
Attachment
left
F
Color plastic parts
white
KZTXT
Short text
For cabinets from 450 mm wide with hinged door
GTIN
4007126341891
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
45 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
45, 50, 60
STMIN
available Cabinet-depth min.
199 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
388 x 203 x 420 mm
VM
Packing dimensions (W x D x H)
395 x 206 x 405 mm
AI
Number of bins
1
DE
Lid
Automatic turn-tilt lid
GV
Total volume (l)
18 l
FK
Color plastic parts
white
FM
Color metal parts
stainless steel
GEW
Weight incl. Packing
3,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/417/anlagen/MA_3416_3418_AS_DUO_UNO.pdf
Preview - Generation
Preview
3D
Dimension
2D