??
CAD model selection
3608311_SW19-F
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Cargo Synchro 300 30
Bill of material
3608311_SW19-F
PREVIEW
PARTNO
Partnumber
3608311 Art-Nr.
SWS
Side-wall thickness
mm
DOOR
Door option
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 300 mm wide with front pull-out
GTIN
4007126368362
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
30 cm
PSB
Suitable for cabinet width
30
STMIN
available Cabinet-depth min.
405 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
262-268 x 403 x 507 mm
VM
Packing dimensions (W x D x H)
545 x 320 x 450 mm
AI
Number of bins
1
DE
Lid
Removable system cover made of metal/plastic, fully covered with a non-slip rubber mat
GV
Total volume (l)
30 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
9,4 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.