CAD model selection
3608531_SW19-F
Company
Hailo
Description
HAILO AS Cargo Synchro 500 18/13/13/D
Bill of material
3608531_SW19-F
PREVIEW
PARTNO
Partnumber
3608531 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 500 mm wide with front pull-out
GTIN
4007126368324
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
405 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
462-468 x 400 x 424 mm
VM
Packing dimensions (W x D x H)
645 x 400 x 440 mm
AI
Number of bins
3
DE
Lid
1 container lid 13 l + removable system lid made of metal/plastic, fully covered with non-slip rubber mat
GV
Total volume (l)
44 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
11,5 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.