CAD model selection
3610471_SW19-F
Company
Hailo
Description
HAILO AS Euro Cargo S 450 19/19
Bill of material
3610471_SW19-F
PREVIEW
PARTNO
Partnumber
3610471 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
KZTXT
Short text
For cabinets from 450 mm wide with front pull-out
GTIN
4007126361776
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
45 cm
SBMAX
Cabinet-width max.
45 cm
PSB
Suitable for cabinet width
45
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
412 - 418 x 403 x 439 mm
VM
Packing dimensions (W x D x H)
510 x 260 x 420 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
2 x 19 l
GV
Total volume (l)
38 l
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
10,8 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.