CAD model selection
3610621_SW19-F
Company
Hailo
Description
HAILO AS Euro Cargo S 600 30/30
Bill of material
3610621_SW19-F
PREVIEW
PARTNO
Partnumber
3610621 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 600 mm wide with front pull-out
GTIN
4007126361752
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
562 - 568 x 403 x 439 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
2 x 30 l
GV
Total volume (l)
60 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
11,45 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.