CAD model selection
3610841_SW19-F
Company
Hailo
Description
HAILO AS Cargo 600 28/28
Bill of material
3610841_SW19-F
PREVIEW
PARTNO
Partnumber
3610841 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 600 mm wide with front pull-out
GTIN
4007126301093
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
562-568 x 434 x 370 mm
VM
Packing dimensions (W x D x H)
480 x 310 x 610 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
2 x 28 l
GV
Total volume (l)
56 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
11,4 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.