Choix du modèle CAO
3610871_SW19-F
Company
Hailo
Description
HAILO AS Cargo 300 15/10/D
Bill of material
3610871_SW19-F
PREVIEW
PARTNO
Partnumber
3610871 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 300 mm wide with front pull-out
GTIN
4007126302687
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
30 cm
PSB
Suitable for cabinet width
30
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
262 - 268 x 403 x 388 mm
VM
Packing dimensions (W x D x H)
465 x 330 x 320 mm
AI
Number of bins
2
DE
Lid
Metal system lid + 1 x container lid 10 l
V
Capacity
1 x 15 + 1 x 10 l
GV
Total volume (l)
25 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
8,5 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.