??
CAD model selection
3619421_SW19-F
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Euro Cargo 400 38/7
Bill of material
3619421_SW19-F
PREVIEW
PARTNO
Partnumber
3619421 Art-Nr.
SWS
Side-wall thickness
mm
DOOR
Door option
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 400 mm wide with front pull-out
GTIN
4007126368379
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
40 cm
PSB
Suitable for cabinet width
40
STMIN
available Cabinet-depth min.
528 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
362-368 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
1 x 38 + 1 x 7 l
GV
Total volume (l)
45 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
13,6 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.