Choix du modèle CAO
3619531_721_SW19-F
Company
Hailo
Description
HAILO AS Euro Cargo 500 38/38
Bill of material
3619531_721_SW19-F
PREVIEW
PARTNO
Partnumber
3619531 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 500 mm wide with front pull-out
GTIN
4007126305152
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
528 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
462- 468 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
2 x 38 l
GV
Total volume (l)
76 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
13,3 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.