CAD model selection
3619771_771_SW19-F
Company
Hailo
Description
HAILO AS Euro Cargo 600 38/38/12/D/2,5 dark grey
Bill of material
3619771_771_SW19-F
PREVIEW
PARTNO
Partnumber
3619771 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 600 mm wide with front pull-out
GTIN
4007126300980
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
528 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
562 - 568 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
590 x 325 x 620 mm
AI
Number of bins
4
DE
Lid
Metal system lid + 1 x container lid 12 l
V
Capacity
2 x 38 + 1 x 12 + 1 x 2,5 l
GV
Total volume (l)
91 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
15,5 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.