CAD model selection
3620521
Company
Hailo
Description
HAILO AS Separato K 500 18/8/8/D dark grey
Bill of material
3620521
PREVIEW
PARTNO
Partnumber
3620521 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 500 mm wide with front pull-out
GTIN
4007126305909
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
457 x 491 x 340 mm
VM
Packing dimensions (W x D x H)
510 x 470 x 285 mm
AI
Number of bins
3
DE
Lid
Plastic lid can be pulled out, side wall installation + 1 container lid 8l
V
Capacity
1 x 18 + 2 x 8 l
GV
Total volume (l)
34 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
4,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1276/anlagen/MA_3620_46_47_51_52_61_65_91_96.pdf
Preview - Generation
Preview
3D
Dimension
2D