CAD model selection
3620801
Company
Hailo
Description
HAILO AS Separato K 600 20/20
Bill of material
3620801
PREVIEW
PARTNO
Partnumber
3620801 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
Use for cupboards from 600 mm wide with front pull-out
GTIN
4007126305220
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
557 x 491 x 395 mm
VM
Packing dimensions (W x D x H)
570 x 510 x 275 mm
AI
Number of bins
2
DE
Lid
Plastic cover can be pulled out, side wall installation
V
Capacity
2 x 20 l
GV
Total volume (l)
40 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
0 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1273/anlagen/MA_3620_801_811.pdf
Preview - Generation
Preview
3D
Dimension
2D