CAD model selection
3620911
Company
Hailo
Description
HAILO AS Separato K 900 18/18/8/8/D/KS
Bill of material
3620911
PREVIEW
3620-91_hm_001_300_rgb.500px.png
PARTNO
Partnumber
3620911
Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
Use for cupboards from 900 mm wide with front pull-out
GTIN
4007126362070
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
90 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
90
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
860 x 491 x 340 mm
VM
Packing dimensions (W x D x H)
880 x 530 x 300 mm
AI
Number of bins
4
DE
Lid
Plastic lid can be pulled out, side wall installation + 1 container lid 8l
V
Capacity
2 x 18 + 2 x 8 l
GV
Total volume (l)
52 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
7,7
kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D