CAD model selection
3630801
Company
Hailo
Description
HAILO AS XXL 800 18/D/18/D/12/P/P/P
Bill of material
3630801
PREVIEW
PARTNO
Partnumber
3630801 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
Use for cupboards from 800 mm wide with front pull-out
GTIN
4007126363077
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
80 cm
SBMAX
Cabinet-width max.
80 cm
PSB
Suitable for cabinet width
80
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
760 x 275 x 455 mm
AI
Number of bins
3
DE
Lid
2 x container lid 18 l
V
Capacity
2 x 18 + 1 x 12 l
GV
Total volume (l)
48 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
9 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/384/anlagen/MA_3630_30_45_50_60_80_90.pdf
Preview - Generation
Preview
3D
Dimension
2D