CAD model selection
3631481
Company
Hailo
Description
HAILO AS Triple XL 450 55
Bill of material
3631481
PREVIEW
PARTNO
Partnumber
3631481 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 450 mm wide with front pull-out
GTIN
4007126364333
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
45 cm
SBMAX
Cabinet-width max.
45 cm
PSB
Suitable for cabinet width
45
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
474 x 435 x 504 mm
AI
Number of bins
1
DE
Lid
Metal system cover
V
Capacity
1 x 55 l
GV
Total volume (l)
55 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
6,2 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1111/anlagen/MA_3631-491-581-591-681-691-881-981-481.pdf
Preview - Generation
Preview
3D
Dimension
2D