Choix du modèle CAO
3644821_2
Company
Hailo
Description
HAILO AS Raumspar Tandem S plus 18/12
Bill of material
3644821_2
PREVIEW
3644-82.500px.png
PARTNO
Partnumber
3644821
Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
ANS
Attachment
left
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 600 mm wide with hinged door
GTIN
4007126364579
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
338
mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension with automatic extension
PM
Product dimenstions (WxDxH)
432 x 338 x 360
mm
VM
Packing dimensions (W x D x H)
490 x 360 x 360
mm
AI
Number of bins
2
DE
Lid
Plastic lid
V
Capacity
1 x 18 + 1 x 12 l
GV
Total volume (l)
30 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
8,5 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu