??
CAD model selection
3644901
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Raumspar Tandem S 18/12 dark grey
Bill of material
3644901
PREVIEW
PARTNO
Partnumber
3644901 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 500 mm wide with hinged door
GTIN
4007126302793
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50, 60
STMIN
available Cabinet-depth min.
330 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
434 x 330 x 347 mm
VM
Packing dimensions (W x D x H)
490 x 360 x 360 mm
AI
Number of bins
2
V
Capacity
1x 18 + 1x 12 l
GV
Total volume (l)
30 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
5 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1216/anlagen/MA_3644701_731_901_911.pdf
Preview - Generation
Preview
3D
Dimension
2D