CAD model selection
3650101
Company
Hailo
Description
HAILO AS Tandem 15/15 dark grey
Bill of material
3650101
PREVIEW
3650-10_hm_001_300_rgb.500px.png
PARTNO
Partnumber
3650101
Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 300 mm wide with hinged door
GTIN
4007126365101
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
90
cm
PSB
Suitable for cabinet width
30, 40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
505
mm
MART
Type of installation
Floor mounting type
AUS
Slides
single extension
PM
Product dimenstions (WxDxH)
252 x 505 x 415
mm
VM
Packing dimensions (W x D x H)
270 x 518 x 440
mm
AI
Number of bins
2
DE
Lid
V
Capacity
2 x 15 l
GV
Total volume (l)
30 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
5,0
kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.