??
CAD model selection
3666101
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Tandem 15/15 dark grey
Bill of material
3666101
PREVIEW
PARTNO
Partnumber
Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
GTIN
EBV
Type of installations
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
cm
PSB
Suitable for cabinet width
STMIN
available Cabinet-depth min.
mm
MART
Type of installation
AUS
Slides
PM
Product dimenstions (WxDxH)
mm
VM
Packing dimensions (W x D x H)
mm
AI
Number of bins
2
DE
Lid
V
Capacity
2 x 15 l
GV
Total volume (l)
30 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
GEW
Weight incl. Packing
kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D