??
CAD model selection
3666851
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Tandem 15/15 Black Edition
Bill of material
3666851
PARTNO
Partnumber
3666851 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
black
KZTXT
Short text
For cabinets from 300 mm wide with hinged door
GTIN
4007126302960
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
30, 40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
482 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
251 x 482 x 400 mm
VM
Packing dimensions (W x D x H)
260 x 504 x 420 mm
AI
Number of bins
2
V
Capacity
2 x 15 l
GV
Total volume (l)
30 l
FK
Color plastic parts
black
FM
Color metal parts
black
GEW
Weight incl. Packing
7 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1214/anlagen/MA_Tandem_Terzett.pdf
Preview - Generation
Preview
3D
Dimension
2D