Choix du modèle CAO
3668401
Company
Hailo
Description
HAILO AS Easy Cargo 42
Bill of material
3668401
PREVIEW
PARTNO
Partnumber
3668401 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 400 mm wide with hinged door
GTIN
4007126366849
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
466 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
320 x 466 x 542 mm
VM
Packing dimensions (W x D x H)
345 x 510 x 560 mm
AI
Number of bins
1
DE
Lid
Lid with practical storage recess
GV
Total volume (l)
42 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
8,1 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D