CAD model selection
3669001
Company
Hailo
Description
HAILO AS Tandem 15/15 dark grey
Bill of material
3669001
PREVIEW
3669001_hm.500px.png
PARTNO
Partnumber
3669001
Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 300 mm wide with front pull-out
GTIN
4007126300997
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
30
cm
PSB
Suitable for cabinet width
30
STMIN
available Cabinet-depth min.
0
mm
MART
Type of installation
Drawer mounting type
AUS
Slides
PM
Product dimenstions (WxDxH)
259 x 484 x 375
mm
VM
Packing dimensions (W x D x H)
260 x 504 x 420
mm
AI
Number of bins
2
DE
Lid
Plastic system cover
V
Capacity
2 x 15 l
GV
Total volume (l)
30 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
3,1
kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.