CAD model selection
3845601
Company
Hailo
Description
HAILO Rapid (Decor white)
Bill of material
3845601
PREVIEW
PARTNO
Partnumber
3845601 Art-Nr.
KZTXT
Short text
Rapid for 600 width
GTIN
4007126384461
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
561 x 490 x 120 mm
VM
Packing dimensions (W x D x H)
135 x 510 x 575 mm
AI
Number of bins
0
FM
Color metal parts
-
GEW
Weight incl. Packing
11 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/595/anlagen/MA_3845.pdf
Preview - Generation
Preview
No preview available.