CAD model selection
3903001
Company
Hailo
Description
HAILO Vario
Bill of material
3903001
PREVIEW
3903-00_hm_001_300_rgb.500px.png
PARTNO
Partnumber
3903001
Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 300 mm wide with hinged door
GTIN
4007126390301
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
30, 40, 45, 50, 60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
158 x 483 x 481 mm
VM
Packing dimensions (W x D x H)
505 x 170 x 495 mm
AI
Number of bins
0
FK
Color plastic parts
darkgrey
FM
Color metal parts
silver-colored / anodized aluminum
GEW
Weight incl. Packing
6,45
kg
MONT
Installation instruction
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.