??
CAD model selection
3950001
HELP_VARIABLE
Company
Hailo
Description
HAILO Carry
Bill of material
3950001
PREVIEW
PARTNO
Partnumber
3950001 Art-Nr.
KZTXT
Short text
Use for cupboards from 400 mm wide
GTIN
4007126395009
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
40, 45, 50, 60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Rail dampened, covered
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
504 x 260 x 420 mm
AI
Number of bins
0
FM
Color metal parts
-
GEW
Weight incl. Packing
6 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/452/anlagen/MA_395000_395100.pdf
Preview - Generation
Preview
3D
Dimension
2D