CAD model selection
3970301
Company
Hailo
Description
HAILO Micro Garden
Bill of material
3970301
PREVIEW
PARTNO
Partnumber
3970601 Art-Nr.
F
Color plastic parts
white, darkgrey
KZTXT
Short text
Smart built-in system for growing healthy microgreens
GTIN
4007126304810
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
562 x 490 x 235 mm
VM
Packing dimensions (W x D x H)
730 x 600 x 330 mm
AI
Number of bins
0
DE
Lid
Sliding lid with light panel
FK
Color plastic parts
white, darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
10,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1241/anlagen/MA_HAILOMicroGarden.pdf
Preview - Generation
Preview