Choix du modèle CAO
3981651_SW16
Company
Hailo
Description
Shelf for extractor fan units
Bill of material
3981651_SW16
PREVIEW
3981651_hm_005.500px.png
PARTNO
Partnumber
3981651
Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Shelving system for 16 and 19 mm side wall thickness
GTIN
4007126301024
SBMIN
Cabinet-width min.
60
cm
SBMAX
Cabinet-width max.
60
cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
568-562 x 75 x 43
mm
VM
Packing dimensions (W x D x H)
593 x 120 x 60
mm
AI
Number of bins
0
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
1,1
kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
2D