CAD model selection
4496001
Company
Hailo
Description
Plinth bracket
Bill of material
4496001
PREVIEW
PARTNO
Partnumber
4496001 Art-Nr.
KZTXT
Short text
Base panel holder for Stepfix 4410001
GTIN
4007126302007
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
357 x 128 x 41 mm
VM
Packing dimensions (W x D x H)
445 x 190 x 85 mm
AI
Number of bins
0
FM
Color metal parts
bright galvanized
GEW
Weight incl. Packing
0,2 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1144/anlagen/MA_4496001_4495001.pdf
Preview - Generation
Preview
3D
2D