??
CAD model selection
3271821
HELP_VARIABLE
Company
Hailo
Description
Broom/Wiper Holder
Bill of material
3271821
PREVIEW
PARTNO
Partnumber
3271821 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
KZTXT
Short text
The broom/mop holder creates space for the often bulky brooms, mops, etc. Neatly hung and immediately ready to hand.
GTIN
4007126302748
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
137 x 352 x 262 mm
VM
Packing dimensions (W x D x H)
140 x 375 x 290 mm
AI
Number of bins
0
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
1,8 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1186/anlagen/MA_3271251_3271151.pdf
Preview - Generation
Preview
3D
Dimension
2D