??
Choix du modèle CAO
3270841_841_SW19-F
HELP_VARIABLE
Company
Hailo
Description
HAILO Laundry Carrier S 600 dark grey
Bill of material
3270841_841_SW19-F
PREVIEW
PARTNO
Partnumber
3270841 Art-Nr.
SWS
Side-wall thickness
19
mm
DOOR
Door option
Frame Door
KZTXT
Short text
For 60 cm wide base cabinets
GTIN
4007126302724
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with over-extension
PM
Product dimenstions (WxDxH)
562 - 568 x 448 x 545 mm
VM
Packing dimensions (W x D x H)
590 x 325 x 620 mm
AI
Number of bins
2
V
Capacity
2 x 33 l
GV
Total volume (l)
66 l
FM
Color metal parts
-
GEW
Weight incl. Packing
12,5 kg
MONT
Installation instruction
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.