CAD model selection
3614301
Company
Hailo
Description
HAILO AS Euro Cargo 300 38/7
Bill of material
3614301
PREVIEW
PARTNO
Partnumber
3614301 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
Use for cupboards from 300 mm wide with front pull-out
GTIN
4007126361431
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
30 cm
PSB
Suitable for cabinet width
30
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
268 x 477 x 560 mm
VM
Packing dimensions (W x D x H)
490 x 290 x 605 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
1 x 38 + 1 x 7 l
GV
Total volume (l)
45 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
5,4 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/349/anlagen/MA_3614_30.pdf
Preview - Generation
Preview