CAD model selection
3641521
Company
Hailo
Description
HAILO AS Raumspar Tandem 18/18 dark grey
Bill of material
3641521
PREVIEW
PARTNO
Partnumber
3641521 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 400 mm wide with hinged door
GTIN
4007126305190
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
475 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
346 x 475 x 336 mm
VM
Packing dimensions (W x D x H)
360 x 490 x 370 mm
AI
Number of bins
2
V
Capacity
2 x 18 l
GV
Total volume (l)
36 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
5,0 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1262/anlagen/MA_3641_12_22_3642_13_23_3643_14_24.pdf
Preview - Generation
Preview
3D
Dimension
2D