CAD model selection
3616401
Company
Hailo
Description
HAILO AS Bottom Mount 400 29/D/29/D
Bill of material
3616401
PREVIEW
PARTNO
Partnumber
3616401 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 400 mm wide with front pull-out
GTIN
4007126361684
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
40 cm
PSB
Suitable for cabinet width
40
STMIN
available Cabinet-depth min.
530 mm
MART
Type of installation
Floor mounting type
AUS
Slides
dampened self-closing
PM
Product dimenstions (WxDxH)
350 x 530 x 523 mm
VM
Packing dimensions (W x D x H)
365 x 355 x 585 mm
AI
Number of bins
2
DE
Lid
2 x container lid 29 l
V
Capacity
2 x 29 l
GV
Total volume (l)
58 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
12 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/424/anlagen/MA_3616_18_40_28_41.pdf
Preview - Generation
Preview
3D
Dimension
2D