CAD model selection
3668501
Company
Hailo
Description
HAILO AS Easy Cargo 30/19
Bill of material
3668501
PREVIEW
PARTNO
Partnumber
3668501 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 500 mm wide with hinged door
GTIN
4007126366856
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
50, 60
STMIN
available Cabinet-depth min.
465 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
430 x 465 x 455 mm
VM
Packing dimensions (W x D x H)
455 x 510 x 470 mm
AI
Number of bins
2
V
Capacity
1 x 30 + 1 x 19 l
GV
Total volume (l)
49 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
8,1 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/379/anlagen/MA_3668.pdf
Preview - Generation
Preview
3D
Dimension
2D