??
CAD model selection
3619731_58_751_SW16-F
HELP_VARIABLE
Company
Hailo
Description
HAILO AS Euro Cargo 450 38/38 dark grey
Bill of material
3619731_58_751_SW16-F
PREVIEW
PARTNO
Partnumber
3619731 Art-Nr.
SWS
Side-wall thickness
16
mm
DOOR
Door option
Frame Door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 450 mm wide with front pull-out
GTIN
4007126300881
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
45 cm
SBMAX
Cabinet-width max.
45 cm
PSB
Suitable for cabinet width
45
STMIN
available Cabinet-depth min.
528 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
412 - 418 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
2 x 38 l
GV
Total volume (l)
76 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
13 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D