CAD model selection
3610121_SW16-F
Company
Hailo
Description
HAILO AS Euro Cargo S 300 30
Bill of material
3610121_SW16-F
PREVIEW
PARTNO
Partnumber
3610121 Art-Nr.
SWS
Side-wall thickness
16
mm
DOOR
Door option
Frame Door
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 300 mm wide with front pull-out
GTIN
4007126362254
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
30 cm
SBMAX
Cabinet-width max.
30 cm
PSB
Suitable for cabinet width
30
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
262 - 268 x 403 x 446 mm
VM
Packing dimensions (W x D x H)
510 x 345 x 415 mm
AI
Number of bins
1
DE
Lid
Metal system cover
GV
Total volume (l)
30 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
8,45 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D