CAD model selection
3610521_SW16-F
Company
Hailo
Description
HAILO AS Euro Cargo S 500 30/19
Bill of material
3610521_SW16-F
PREVIEW
PARTNO
Partnumber
3610521 Art-Nr.
SWS
Side-wall thickness
16
mm
DOOR
Door option
Frame Door
F
Color plastic parts
lightgrey
KZTXT
Short text
For cabinets from 500 mm wide with front pull-out
GTIN
4007126361769
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
450 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
462 - 468 x 403 x 439 mm
VM
Packing dimensions (W x D x H)
510 x 345 x 415 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
1 x 30 + 1 x 19 l
GV
Total volume (l)
49 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
11,1 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D